PE-RT pipes, 16 mm, 340.00 m, 8 bar

088X0807

Orange PE-RT pipe 16 x 2 mm, 340 m

Product details

Gross weight 0.09 Kg
Net weight 0.09 Kg
EAN 5702425232992

 

Balanced test pressure [bar] 12 bar
Description Orange PE-RT pipe 16 x 2 mm, 340 m
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow temperature [°C] [Max] 90 °C
Length [m] 340 m
Material PE-RT, type II
Pipe diameter [mm] 16 mm
Product group FH Pipes
REACH Candidate List substances No
Type PE-RT pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 8 bar
Working Temperature [°C] [Max] 60 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality