PE-RT pipes, 20 mm, 300.00 m, 6 bar

088X0808

Orange PE-RT pipe 20 x 2 mm, 300 m

Product details

Gross weight 0.112 Kg
Net weight 0.112 Kg
Volume 86.83 cm3
EAN 5702425233012

 

Balanced test pressure [bar] 9 bar
Description Orange PE-RT pipe 20 x 2 mm, 300 m
Flow temperature [°C] [Max] 90 °C
Length [m] 300 m
Material PE-RT, type II
Pipe diameter [mm] 20 mm
Product group FH Pipes
Type PE-RT pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 6 bar
Working Temperature [°C] [Max] 60 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality