PE-RT pipes, 16 mm, 200.00 m, 6 bar
PE-RT pipes, 16 mm, 200.00 m, 6 bar

088X0004

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

PE-RT pipe 16 x 2 mm, 200 m

Product details

Gross weight 0.09 kg
Net weight 0.09 kg
EAN 5702420098227

 

Balanced test pressure [bar] 10 bar
Description PE-RT pipe 16 x 2 mm, 200 m
Diameter [mm] 16 mm
Flow temperature [°C] [Max] 95 °C
Length [m] 200 m
material PE-RT/EVOH/PE-RT
Pipe diameter [mm] 16 mm
Product group FH Pipes
Type PE-RT pipes
Wall thickness [mm] 2 mm
Wall thickness [mm] [Max] 2 mm
Working pressure [bar] [Max] 6 bar
Working Temperature [°C] [Max] 60 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services