BasicPlus Manifold, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 2, 10 bar
088U0612
This product has been discontinued.
BasicPlus Manifold 2+2
BasicPlus Manifold 2+2
Gross weight | 1.127 Kg |
Net weight | 1.075 Kg |
Volume | 0.88 Liter |
EAN | 5702420117300 |
Gross weight | 1.127 Kg |
Net weight | 1.075 Kg |
Volume | 0.88 Liter |
EAN | 5702420117300 |
Bleed valve | Not included |
Description | BasicPlus Manifold 2+2 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 2 |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 89acef4e-684f-4ed2-b893-c1b804c53bff |
SCIP dossier product name | BasicPlus manifolds |
Type | BasicPlus Manifold |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |
Bleed valve | Not included |
Description | BasicPlus Manifold 2+2 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 2 |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 89acef4e-684f-4ed2-b893-c1b804c53bff |
SCIP dossier product name | BasicPlus manifolds |
Type | BasicPlus Manifold |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |