ChangeOver6 actuators, for NovoCon, Supply voltage [V] AC: 24, 5.00 m
003Z3156
This product has been discontinued.
We have a replacement.
We have a replacement.
ChangeOver6 Actuator, 24V, 10 Nm, 5 m
ChangeOver6 Actuator, 24V, 10 Nm, 5 m
Gross weight | 0.669 Kg |
Net weight | 0.669 Kg |
Volume | 3.352 Liter |
EAN | 5702428926300 |
Gross weight | 0.669 Kg |
Net weight | 0.669 Kg |
Volume | 3.352 Liter |
EAN | 5702428926300 |
Cable length [m] | 5 m |
China RoHS compliance | Out of scope |
Control signal type | 2-point |
Description | ChangeOver6 Actuator, 24V, 10 Nm, 5 m |
In scope of WEEE and contain batteries | No |
IP protection class | IP 42 |
Label product | Yes |
Operating torque [Nm] | 10 N-m |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d1cc861f-3685-4955-b9ef-2f9cb2c117ec |
SCIP dossier product name | "003Z3156" |
Supply voltage [V] AC | 24 V |
Type | ChangeOver6 actuators |
UK RoHS compliance | Out of scope |
Usage | for NovoCon |
Cable length [m] | 5 m |
China RoHS compliance | Out of scope |
Control signal type | 2-point |
Description | ChangeOver6 Actuator, 24V, 10 Nm, 5 m |
In scope of WEEE and contain batteries | No |
IP protection class | IP 42 |
Label product | Yes |
Operating torque [Nm] | 10 N-m |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d1cc861f-3685-4955-b9ef-2f9cb2c117ec |
SCIP dossier product name | "003Z3156" |
Supply voltage [V] AC | 24 V |
Type | ChangeOver6 actuators |
UK RoHS compliance | Out of scope |
Usage | for NovoCon |