ABNM adapter for RA, Industry pack
082F1171
This product has been discontinued.
ABNM adapter for RA, Industry pack
ABNM adapter for RA, Industry pack
Gross weight | 0.02 Kg |
Net weight | 0.02 Kg |
Volume | 0.062 Liter |
EAN | 5702420063577 |
Gross weight | 0.02 Kg |
Net weight | 0.02 Kg |
Volume | 0.062 Liter |
EAN | 5702420063577 |
Connection to valve | RA |
Description | ABNM adapter for RA, Industry pack |
In scope of WEEE and contain batteries | No |
Product group | Thermal actuators |
REACH Candidate List substances | No |
Type | Thermal actuators accessories |
Usage | ABN A5, ABNM A5 |
Connection to valve | RA |
Description | ABNM adapter for RA, Industry pack |
In scope of WEEE and contain batteries | No |
Product group | Thermal actuators |
REACH Candidate List substances | No |
Type | Thermal actuators accessories |
Usage | ABN A5, ABNM A5 |