Insulation for cooling AB-QM DN 32_ ABNM A5 / TWA-Z
003Z4790
Insulation for cooling AB-QM DN 32_ ABNM A5 / TWA-Z
Insulation for cooling AB-QM DN 32_ ABNM A5 / TWA-Z
Gross weight | 0.25 Kg |
Net weight | 0.25 Kg |
Volume | 7.567 Liter |
EAN | 5702420124209 |
Gross weight | 0.25 Kg |
Net weight | 0.25 Kg |
Volume | 7.567 Liter |
EAN | 5702420124209 |
Connection to valve | DN 32 |
Description | Insulation for cooling AB-QM DN 32_ ABNM A5 / TWA-Z |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Product group | Thermal actuators |
REACH Candidate List substances | No |
Type | Thermal actuators accessories |
Usage | AB-QM, ABNM, TWA-Z |
Connection to valve | DN 32 |
Description | Insulation for cooling AB-QM DN 32_ ABNM A5 / TWA-Z |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Product group | Thermal actuators |
REACH Candidate List substances | No |
Type | Thermal actuators accessories |
Usage | AB-QM, ABNM, TWA-Z |