TWA-Z HF
TWA-Z HF

Product name: TWA-Z 230V NC 5m Halogen free

Product details

Gross weight 0.41 kg
Net weight 0.41 kg
EAN 5702420122168

 

Approval standard EC EN 60730
Cable length [m] 5 m
Compatibility with AB-QM size DN 10-32
Control signal type On/off and PWM
De-energized position Closed
Description TWA-Z, 230 V, 2.8 mm, Normally Closed thermal actuator, 5 m (halogen-free)
IP protection class IP 41
Product group Thermal actuators
Product name TWA-Z 230V NC 5m Halogen free
Stroke [mm] 2.8 mm
Supply voltage [V] AC 230 V
Type TWA-Z HF

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services