AME 85 QM, 24 V, 40.00 mm
AME 85 QM, 24 V, 40.00 mm

082G1453

AME 85 QM, 24 V, 40 mm, actuator for modulating control for AB-QM DN 200 - 250

Product details

Gross weight 10.5 kg
Net weight 10.5 kg
EAN 5710104013299

 

Approval standard EC EN 60730
Cable included No
Compatibility with AB-QM size DN 200-250
Control characteristic LOG
LIN
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [V] 0(2) - 10 V
Control signal type Analog/3-point
Description AME 85 QM, 24 V, 40 mm, actuator for modulating control for AB-QM DN 200 - 250
IP protection class IP 54
Position feedback yes
Product group Gear actuators
Spindle speed [s/mm] 8 s/mm
Stroke [mm] 40 mm
Supply voltage [V] AC 24 V
Type AME 85 QM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality