Danfoss Air Flex pipes
Danfoss Air Flex pipes

089F0601

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Flexible pipe ø75, 50 m

Product details

Gross weight 17.46 kg
Net weight 17.46 kg
EAN 5702420100814

 

Description Flexible pipe ø75, 50 m. coils
External diameter [mm] 75 mm
Internal diameter [mm] 63 mm
Length [m] 50 m
Length [mm] 50 mm
Product group Ventilation Air Flex
Type Danfoss Air Flex pipes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services