Danfoss Air Flex end caps
Danfoss Air Flex end caps

089F0615

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

End cap (1bag=1pc) manifold and plenumb

Product details

Gross weight 0.11 kg
Net weight 0.11 kg
EAN 5702420100920

 

Description End cap for manifold and plenum box, 10 pcs
External diameter [mm] 78 mm
Internal diameter [mm] 78 mm
material PELD
Product group Ventilation Air Flex
Quantity per packing format 10 pc
Type Danfoss Air Flex end caps
Usage Manifolds and Plenum boxes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services