Filters for Danfoss Air Units
Filters for Danfoss Air Units

089F0239

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Filter G4 w2

Product details

Gross weight 1.04 kg
Net weight 1.04 kg
EAN 5702420094465

 

Depth [mm] 48 mm
Description Filter G4/G4, w2
Filter grade [µm] >10
Finish G4/G4 acc. to EN 779 standard
Height [mm] 185 mm
Product group Ventilation Accessories and Spare Parts
Quantity per packing format 2 pc
Service interval 6 mo
Type Filters for Danfoss Air Units
Usage w2
Width [mm] 430 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services