Filters for Danfoss Air Units
Filters for Danfoss Air Units

089F0238

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Filter G4 w1

Product details

Gross weight 0.76 kg
Net weight 0.76 kg
EAN 5702420094458

 

Depth [mm] 48 mm
Description Filter G4/G4, w1
Filter grade [µm] >10
Finish G4/G4 acc. to EN 779 standard
Height [mm] 165 mm
Product group Ventilation Accessories and Spare Parts
Quantity per packing format 2 pc
Service interval 6 mo
Type Filters for Danfoss Air Units
Usage w1
Width [mm] 288 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services