Filters for Danfoss Air Units
Filters for Danfoss Air Units

089F0237

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Filter G4 a3

Product details

Gross weight 1.44 kg
Net weight 1.44 kg
EAN 5702420094441

 

Depth [mm] 48 mm
Description Filter G4/G4, a3
Filter grade [µm] >10
Finish G4/G4 acc. to EN 779 standard
Height [mm] 210 mm
Product group Ventilation Accessories and Spare Parts
Quantity per packing format 2 pc
Service interval 6 mo
Type Filters for Danfoss Air Units
Usage a3
Width [mm] 643 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services