Filters for Danfoss Air Units
Filters for Danfoss Air Units

089F0236

This product is not available in this store. Please contact your local Customer Service Center.
Customer Service Center

Filter G4 a2

Product details

Gross weight 1.07 kg
Net weight 1.07 kg
EAN 5702420094434

 

Depth [mm] 48 mm
Description Filter G4/G4, a2
Filter grade [µm] >10
Finish G4/G4 acc. to EN 779 standard
Height [mm] 210 mm
Product group Ventilation Accessories and Spare Parts
Quantity per packing format 2 pc
Service interval 6 mo
Type Filters for Danfoss Air Units
Usage a2
Width [mm] 443 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services