XG31L-1
XG31L-1

XG31L-1-60_2E_16_APQ_1F65_1F65

Product details

Gross weight 289.2 Kg
Net weight 289.2 Kg
EAN 5702428457446

 

ABC Classification C
Approval type PED 97/23/EC GOST/Russia
Assembly site 8220/Danfoss/Slovenia/Kamnik
Balanced test pressure [bar] 1.48 bar
Bolt holes mounting brackets diameter [mm] 13 mm
Channel volume per pcs side 1 [l] 0.37 L
Channel volume per pcs side 2 [l] 0.37 L
Channel volume total side 1 [l] 10.73 L
Channel volume total side 2 [l] 11.1 L
Channels Large
Color coding RAL 7016
Connection diameter side 1 [mm] 68.9 mm
Connection diameter side 2 [mm] 68.9 mm
Connection length side 1 [mm] 197 mm
Connection length side 2 [mm] 97 mm
Connection side 1 DN 65
Connection side 2 DN 65
Connection standard EN 1092
Connection types Flange
Cover plate thickness front [mm] 30 mm
Cover plate thickness rear [mm] 30 mm
Description XG31L-1-60
Flange bolt holes side 1 diameter [mm] 18 mm
Flange bolt holes side 2 diameter [mm] 18 mm
Flow type parallel
Frame total length [mm] 830 mm
Frame type PN16
Frame Weight [Kg] 170 kg
Gasket attachement clip on
Gasket material EPDM
Gasket weight [Kg] 0.088 kg
Heatsurface per plate [m²] 0.141 m2
Heatsurface total [m²] 8.178 m2
Horizontal center porthole [mm] 150 mm
Length between mounting holes [mm] 692 mm
Number of bolt holes side 1 4
Number of bolt holes side 2 4
Number of passes 1
Number of plates 60
Number of plates maximum 140
Package depth [mm] 1212 mm
Package height [mm] 800 mm
Package width [mm] 1200 mm
Pitch circle side 1 diameter [mm] 145 mm
Pitch circle side 2 diameter [mm] 145 mm
Plate length [mm] 800 mm
Plate material 1.4404
Plate pack length compressed [mm] [Max] 174 mm
Plate pack length compressed [mm] [Min] 171 mm
Plate pack length uncompressed [mm] 222 mm
Plate pattern type Fishbone
Plate thickness [mm] 0.5 mm
Plate type L
Plate weight [Kg] 0.79 kg
Plate width [mm] 285 mm
Porthole diameter side 1 [mm] 77 mm
Porthole diameter side 2 [mm] 77 mm
Pressing depth [mm] 2.3 mm
Product Group Gasketed Heat Exchangers
Product Status XP
Product type XG31L-1
Remarks per channel
Total depth [mm] 912 mm
Total width [mm] 360 mm
Type designation XG31L-1
Unbalanced test pressure [bar] 1.3 bar
Vertical baseline to center porthole side 1 [mm] 177.5 mm
Vertical baseline to center porthole side 2 [mm] 177.5 mm
Vertical center porthole side 1 [mm] 665 mm
Width between mounting holes [mm] 234 mm
Working pressure side 1 [bar] [Max] 16 bar
Working pressure side 2 [bar] [Max] 16 bar
Working Temperature [°C] [Max] 150 °C
Working Temperature [°C] [Min] -10 °C
Wrench size [mm] 30 mm