XB10-1
XB10-1

XB10-1-26_2_25_A_1G1_1G1

Product details

Gross weight 5.72 Kg
Net weight 5.04 Kg
EAN 5702421900048

 

ABC Classification A
Approval type PED 97/23/EC GOST/Russia SVGW/Switzerland VA/Denmark
Assembly site 8220/Danfoss/Slovenia/Kamnik
Bolt holes mounting brackets diameter [mm] 9 mm
Brazing material Copper
Brazing material weight [Kg] 0.025 kg
Channel volume per pcs side 1 [l] 0.05 L
Channel volume per pcs side 2 [l] 0.05 L
Channel volume total side 1 [l] 0.6 L
Channel volume total side 2 [l] 0.65 L
Connection diameter side 1 [mm] 22 mm
Connection diameter side 2 [mm] 22 mm
Connection length side 1 [mm] 50 mm
Connection length side 2 [mm] 50 mm
Connection side 1 G 1
Connection side 2 G 1
Connection standard DIN ISO 228/1
Connection types Thread
Cover plate thickness front [mm] 2 mm
Cover plate thickness rear [mm] 3 mm
Description XB10-1-26
Flow type parallel
Heatsurface per plate [m²] 0.023 m2
Heatsurface total [m²] 0.552 m2
Horizontal center porthole [mm] 65 mm
Length between mounting holes [mm] 65 mm
Number of passes 1
Number of plates 26
Number of plates maximum 70
Package depth [mm] 175 mm
Package height [mm] 300 mm
Package width [mm] 130 mm
Plate length [mm] 286 mm
Plate material 1.4404
Plate pattern type Fishbone
Plate thickness [mm] 0.3 mm
Plate weight [Kg] 0.083 kg
Plate width [mm] 115 mm
Porthole diameter side 1 [mm] 31 mm
Porthole diameter side 2 [mm] 31 mm
Pressing depth [mm] 2.3 mm
Product Group Brazed Heat Exchangers
Product Status XP
Product type XB10-1
Remarks per channel
Test pressure side 1 [bar] [Max] 43 bar
Total depth [mm] 124.6 mm
Total height without feet [mm] 289 mm
Total width [mm] 118 mm
Type designation XB10-1
Vertical baseline to center porthole side 1 [mm] 180 mm
Vertical baseline to center porthole side 2 [mm] 180 mm
Vertical center porthole side 1 [mm] 235 mm
Width between mounting holes [mm] 80 mm
Working pressure side 1 [bar] [Max] 25 bar
Working pressure side 2 [bar] [Max] 25 bar
Working Temperature [°C] [Max] 180 °C
Working Temperature [°C] [Min] -10 °C