XB06L-1
XB06L-1

XB06L-1-8_2_25_A_2G3/4_2G3/4

Product details

Gross weight 1.43 Kg
Net weight 1.43 Kg
EAN 5706560364303

 

ABC Classification C
Approval type PED 97/23/EC GOST/Russia SVGW/Switzerland VA/Denmark
Assembly site 8220/Danfoss/Slovenia/Kamnik
Bolt holes mounting brackets diameter [mm] 8.5 mm
Brazing material Copper
Brazing material weight [Kg] 0.015 kg
Channel volume per pcs side 1 [l] 0.03 L
Channel volume per pcs side 2 [l] 0.03 L
Channel volume total side 1 [l] 0.08 L
Channel volume total side 2 [l] 0.1 L
Channels Large
Connection diameter side 1 [mm] 17 mm
Connection diameter side 2 [mm] 17 mm
Connection length side 1 [mm] 20 mm
Connection length side 2 [mm] 20 mm
Connection side 1 G 3/4
Connection side 2 G 3/4
Connection standard DIN ISO 228/1
Connection types Thread
Cover plate thickness front [mm] 1 mm
Cover plate thickness rear [mm] 1 mm
Description XB06L-1-8
Flow type parallel
Heatsurface per plate [m²] 0.023 m2
Heatsurface total [m²] 0.138 m2
Horizontal center porthole [mm] 45 mm
Length between mounting holes [mm] 60 mm
Number of passes 1
Number of plates 8
Number of plates maximum 70
Package depth [mm] 90 mm
Package height [mm] 330 mm
Package width [mm] 105 mm
Plate length [mm] 315 mm
Plate material 1.4404
Plate pattern type MPHE
Plate thickness [mm] 0.25 mm
Plate type L
Plate weight [Kg] 0.061 kg
Plate width [mm] 90 mm
Porthole diameter side 1 [mm] 19 mm
Porthole diameter side 2 [mm] 18.5 mm
Pressing depth [mm] 1.4 mm
Product Group Brazed Heat Exchangers
Product Status XP
Product type XB06L-1
Remarks per channel
Test pressure side 1 [bar] [Max] 43 bar
Total depth [mm] 39.4 mm
Total height without feet [mm] 320 mm
Total width [mm] 95 mm
Type designation XB06L-1
Vertical baseline to center porthole side 1 [mm] 180 mm
Vertical baseline to center porthole side 2 [mm] 180 mm
Vertical center porthole side 1 [mm] 270 mm
Width between mounting holes [mm] 60 mm
Working pressure side 1 [bar] [Max] 25 bar
Working pressure side 2 [bar] [Max] 25 bar
Working Temperature [°C] [Max] 180 °C
Working Temperature [°C] [Min] -10 °C