Brazed plate heat exchanger, XB04-2, Number of plates: 120, 16 bar
004B1044
This product has been discontinued.
Brazing material: Copper
Brazing material: Copper
Gross weight | 9.498 Kg |
Net weight | 9.498 Kg |
Volume | 24.192 Liter |
EAN | 5706560369452 |
Gross weight | 9.498 Kg |
Net weight | 9.498 Kg |
Volume | 24.192 Liter |
EAN | 5706560369452 |
Approval | PED |
Brazing material | Copper |
China RoHS compliance | Out of scope |
Connection length side 1 [mm] | 20 mm |
Connection length side 2 [mm] | 20 mm |
Connection size 1 | 3/4 |
Connection size 2 | 3/4 |
Connection standard | DIN ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
EU RoHS compliance | Out of scope |
Fluid Group | 2 |
Horizontal center porthole[mm] | 45 mm |
In scope of WEEE and contain batteries | No |
Max working pressure 1 [bar] | 16 bar |
Max working pressure 2 [bar] | 16 bar |
Number of passes | 2 |
Number of plates | 120 |
Packing format | Single pack |
Plate material no. | 1.4404 |
Product group | Heat exchangers |
Product Name Description | Brazed plate heat exchanger |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 180 °C |
Temperature range [°C] [min] | -10 °C |
Total height without feet [mm] | 296 mm |
Total width [mm] | 93 mm |
Type | XB04-2 |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Vertical center porthole 2[mm] | 248 mm |
Vertical center porthole side 1 [mm] | 248 mm |
Volume per channel 1 [l] | 0.06 L |
Volume per channel 2 [l] | 0.06 L |
Approval | PED |
Brazing material | Copper |
China RoHS compliance | Out of scope |
Connection length side 1 [mm] | 20 mm |
Connection length side 2 [mm] | 20 mm |
Connection size 1 | 3/4 |
Connection size 2 | 3/4 |
Connection standard | DIN ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
EU RoHS compliance | Out of scope |
Fluid Group | 2 |
Horizontal center porthole[mm] | 45 mm |
In scope of WEEE and contain batteries | No |
Max working pressure 1 [bar] | 16 bar |
Max working pressure 2 [bar] | 16 bar |
Number of passes | 2 |
Number of plates | 120 |
Packing format | Single pack |
Plate material no. | 1.4404 |
Product group | Heat exchangers |
Product Name Description | Brazed plate heat exchanger |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 180 °C |
Temperature range [°C] [min] | -10 °C |
Total height without feet [mm] | 296 mm |
Total width [mm] | 93 mm |
Type | XB04-2 |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Vertical center porthole 2[mm] | 248 mm |
Vertical center porthole side 1 [mm] | 248 mm |
Volume per channel 1 [l] | 0.06 L |
Volume per channel 2 [l] | 0.06 L |