SonoMeter 31
187F3359
This product has been discontinued.
SONO31 DN15 qp1.5 110 R HE 230V M-Bus
SONO31 DN15 qp1.5 110 R HE 230V M-Bus
Gross weight | 1.161 Kg |
Net weight | 1.161 Kg |
Volume | 3.569 Liter |
EAN | 5702428002318 |
Gross weight | 1.161 Kg |
Net weight | 1.161 Kg |
Volume | 3.569 Liter |
EAN | 5702428002318 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approved meteorological range [°C] [Max] | 130 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 10 yr |
Cable length between calculator and flow sensor [m] | 3 m |
Connection size | G 3/4 |
Connection types | Thread |
Diameter [mm] | 15 mm |
Display type | LCD |
Dynamic range | 1:100 |
EEE category |
5 small equipment (any external dimension |
Energy unit | MWh |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
Installation | Return |
Integrated communication | 2 pulse input |
Interface module slot 1 | M-bus module |
IP protection class | IP65 |
Length [mm] | 110 mm |
Log storage duration [Month] | 36 mo |
Media | Water quality with pH 7 to 9.5 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
qp [m³/h] | 1.5 m³/h |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Supply voltage type | mains |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensor length [mm] | 2 mm |
Temperature sensors type | Pt 500 |
Type | SonoMeter 31 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approved meteorological range [°C] [Max] | 130 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 10 yr |
Cable length between calculator and flow sensor [m] | 3 m |
Connection size | G 3/4 |
Connection types | Thread |
Diameter [mm] | 15 mm |
Display type | LCD |
Dynamic range | 1:100 |
EEE category |
5 small equipment (any external dimension |
Energy unit | MWh |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
Installation | Return |
Integrated communication | 2 pulse input |
Interface module slot 1 | M-bus module |
IP protection class | IP65 |
Length [mm] | 110 mm |
Log storage duration [Month] | 36 mo |
Media | Water quality with pH 7 to 9.5 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
qp [m³/h] | 1.5 m³/h |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Supply voltage type | mains |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensor length [mm] | 2 mm |
Temperature sensors type | Pt 500 |
Type | SonoMeter 31 |