SonoMeter 31
SonoMeter 31

SONO31 HC DN80 qp40 350 Ret 230 OMS

Product details

Gross weight 0.3 kg
Net weight 0.2 kg
EAN 5702428966481

 

Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient humidity [% RH] [Max] 93 % RH
Ambient temperature [°C] [Max] 55 °C
Ambient temperature [°C] [Min] 5 °C
Application Heating and cooling
Approval authority MID
Approved meteorological range [°C] [Max] 130 °C
Approved meteorological range [°C] [Min] 5 °C
Battery lifetime [Years] 10 yr
Cable length between calculator and flow sensor [m] 3 m
Connection types Flange
Diameter [mm] 80 mm
Display type LCD
Dynamic range 1:100
Energy unit MWh
Flow measuring principle Ultrasonic
Installation Return
Integrated communication 2 pulse input
Interface module slot 1 Radio OMS 868.95 MHz
IP protection class IP 65
Kvs values [m³/h] 94.28 m3/h
Length [mm] 350 mm
Log storage duration [Month] 36 mo
Manufacturer's name Danfoss
Media Water quality with pH 7 to 9.5
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 5 °C
Media temporary overload temperature [°C] 150 °C
Pressure nominal [bar] 25 bar
Product group Energy meters
qi [m³/h] 0.4 m3/h
qp [m³/h] 40 m3/h
qs [m³/h] 80 m3/h
Supply voltage range [V] AC 230 V
Supply voltage type mains
Temperature sensor diameter [mm] 5.2 mm
Temperature sensors cable length [m] 3 m
Temperature sensors type Pt 500
Type SonoMeter 31

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services