Energy meters, SonoMeter 30, 65 mm, qp [m³/h]: 25.0, Heating, mains, Radio OMS 868.95 MHz
Energy meters, SonoMeter 30, 65 mm, qp [m³/h]: 25.0, Heating, mains, Radio OMS 868.95 MHz

187F3892

Energy meter for commercial applications

Product details

Gross weight 11.29 kg
Net weight 9.32 kg
EAN 5702428550215

 

Application Heating
Description Energy meter for commercial applications
Diameter [mm] 65 mm
Interface module slot 1 Radio OMS 868.95 MHz
Product group Energy meters
qp [m³/h] 25 m³/h
Supply voltage type mains
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality