Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating, battery 2 x AA-cell, Radio OMS 868.95 MHz
Energy meters, SonoMeter 30, 40 mm, qp [m³/h]: 10.0, Heating, battery 2 x AA-cell, Radio OMS 868.95 MHz

187F3072

Energy meter for commercial applications

Product details

Gross weight 3.7 kg
Net weight 3.5 kg
EAN 5702428960069

 

Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient humidity [% RH] [Max] 93 % RH
Ambient temperature [°C] [Max] 55 °C
Ambient temperature [°C] [Min] 5 °C
Application Heating
Approval authority MID
Approval type Type approved and 1st time verified
Approved meteorological range [°C] [Max] 130 °C
Approved meteorological range [°C] [Min] 5 °C
Battery lifetime [Years] 11 yr
Cable insulation material Halogen free
Description Energy meter for commercial applications
Diameter [mm] 40 mm
Display type LCD
Flow measuring principle Ultrasonic
Integrated communication 2 Pulse inputs/outputs
Interface module slot 1 Radio OMS 868.95 MHz
IP protection class IP 65
Log storage duration [Month] 36 mo
Media Heating system according to VDI 2035
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 5 °C
Media temporary overload temperature [°C] 150 °C
Product group Energy meters
qp [m³/h] 10 m³/h
Supply voltage type battery 2 x AA-cell
Temperature sensors type Pt 500
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality