![Energy meters, SonoMeter 30, 100 mm, qp [m³/h]: 60.0, Heating and cooling, mains, Radio OMS 868.95 MHz Energy meters, SonoMeter 30, 100 mm, qp [m³/h]: 60.0, Heating and cooling, mains, Radio OMS 868.95 MHz](/_ui/danfoss/common/assets/img/product_imagecoming_96x96-6e00998e155344769dd004a6c0078d32.jpg)
Energy meters, SonoMeter 30, 100 mm, qp [m³/h]: 60.0, Heating and cooling, mains, Radio OMS 868.95 MHz
187F3906
Energy meter for commercial applications
Energy meter for commercial applications
Gross weight | 13.85 kg |
Net weight | 11.88 kg |
EAN | 5702428550352 |
Gross weight | 13.85 kg |
Net weight | 11.88 kg |
EAN | 5702428550352 |
Application | Heating and cooling |
Description | Energy meter for commercial applications |
Diameter [mm] | 100 mm |
Interface module slot 1 | Radio OMS 868.95 MHz |
Product group | Energy meters |
qp [m³/h] | 60 m³/h |
Supply voltage type | mains |
Type | SonoMeter 30 |
Application | Heating and cooling |
Description | Energy meter for commercial applications |
Diameter [mm] | 100 mm |
Interface module slot 1 | Radio OMS 868.95 MHz |
Product group | Energy meters |
qp [m³/h] | 60 m³/h |
Supply voltage type | mains |
Type | SonoMeter 30 |