Energy meters, SonoMeter 30, 100 mm, qp [m³/h]: 60.0, Heating, mains, Radio OMS 868.95 MHz
Energy meters, SonoMeter 30, 100 mm, qp [m³/h]: 60.0, Heating, mains, Radio OMS 868.95 MHz

187F3904

Energy meter for commercial applications

Product details

Gross weight 13.85 kg
Net weight 11.88 kg
EAN 5702428550338

 

Application Heating
Description Energy meter for commercial applications
Diameter [mm] 100 mm
Interface module slot 1 Radio OMS 868.95 MHz
Product group Energy meters
qp [m³/h] 60 m³/h
Supply voltage type mains
Type SonoMeter 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality