Energy meters, Infocal 9, 100 mm - 150 mm, qp [m³/h]: 60.0 - 300.0, Heating and cooling, battery D-cell, M-bus module
187F9007
This product has been discontinued.
Energy calculator
Energy calculator
Gross weight | 0.7 Kg |
Net weight | 0.7 Kg |
Volume | 3.494 Liter |
EAN | 5702428985703 |
Gross weight | 0.7 Kg |
Net weight | 0.7 Kg |
Volume | 3.494 Liter |
EAN | 5702428985703 |
1 Primary battery SUM weight Kg | 0.05 |
1 Primary battery weight Kg | 0.05 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating and cooling |
Approval authority | MID |
Battery lifetime [Years] | 12 yr |
Battery qty | 1 |
Battery type or Name | D Lithium |
China RoHS compliance | Out of scope |
Description | Energy calculator |
Diameter [mm] [Max] | 150 mm |
Diameter [mm] [Min] | 100 mm |
Display type | LCD |
Energy unit | MWh |
EU RoHS compliance | Out of scope |
For flow meter | SONO3500 CT |
In scope of WEEE and contain batteries | Yes |
Installation | Return |
Integrated communication | 2 pulse input |
Interface module slot 1 | M-bus module |
IP protection class | IP65 |
Label product | Yes |
Log storage duration [Month] | 36 mo |
Media temperature [°C] [Max] | 160 °C |
Media temperature [°C] [Min] | 0 °C |
Product group | Energy meters |
Pulse value volume [l/pulse] | 2.5 l/pulse |
qp [m³/h] [Max] | 300 m³/h |
qp [m³/h] [Min] | 60 m³/h |
REACH Candidate List substances | No |
Supply voltage [V] DC | 4 V |
Supply voltage type | battery D-cell |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensor length [mm] | 3 mm |
Temperature sensors type | Pt 500 |
Type | Infocal 9 |
UK RoHS compliance | Out of scope |
Weight per battery | 50 g |
1 Primary battery SUM weight Kg | 0.05 |
1 Primary battery weight Kg | 0.05 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating and cooling |
Approval authority | MID |
Battery lifetime [Years] | 12 yr |
Battery qty | 1 |
Battery type or Name | D Lithium |
China RoHS compliance | Out of scope |
Description | Energy calculator |
Diameter [mm] [Max] | 150 mm |
Diameter [mm] [Min] | 100 mm |
Display type | LCD |
Energy unit | MWh |
EU RoHS compliance | Out of scope |
For flow meter | SONO3500 CT |
In scope of WEEE and contain batteries | Yes |
Installation | Return |
Integrated communication | 2 pulse input |
Interface module slot 1 | M-bus module |
IP protection class | IP65 |
Label product | Yes |
Log storage duration [Month] | 36 mo |
Media temperature [°C] [Max] | 160 °C |
Media temperature [°C] [Min] | 0 °C |
Product group | Energy meters |
Pulse value volume [l/pulse] | 2.5 l/pulse |
qp [m³/h] [Max] | 300 m³/h |
qp [m³/h] [Min] | 60 m³/h |
REACH Candidate List substances | No |
Supply voltage [V] DC | 4 V |
Supply voltage type | battery D-cell |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensor length [mm] | 3 mm |
Temperature sensors type | Pt 500 |
Type | Infocal 9 |
UK RoHS compliance | Out of scope |
Weight per battery | 50 g |