Energy meters, For product type: SonoMeter 31, Sono31 / IF9 Radio OMS 868.95 MHz

187F3383

Product Type: Accessories

Product details

Gross weight 0.028 Kg
Net weight 0.028 Kg
Volume 0.241 Liter
EAN 5702428966948

 

China RoHS compliance Yes
Description Sono31 / IF9 Radio OMS 868.95 MHz
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type SonoMeter 31
In scope of WEEE Yes
Product group Energy meters
REACH Candidate List substances No
Type Accessories
Type of accessories Calculator accessories
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality