Energy meters, For product type: SonoMeter 31, Sono31 / IF9 M-Bus module
187F3382
This product has been discontinued.
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.026 Kg |
Net weight | 0.026 Kg |
Volume | 0.261 Liter |
EAN | 5702428966931 |
Gross weight | 0.026 Kg |
Net weight | 0.026 Kg |
Volume | 0.261 Liter |
EAN | 5702428966931 |
China RoHS compliance | Yes |
Description | Sono31 / IF9 M-Bus module |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 31 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Calculator accessories |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Description | Sono31 / IF9 M-Bus module |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 31 |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Calculator accessories |
UK RoHS compliance | Yes |