Shows 11 product(s)
Thermostats, ECtemp 130, Sensor type: Floor, 16 A
Display type: No display, Application: Floor heating
Thermostats, ECtemp 132, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating
Thermostats, ECtemp Next Plus, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Display type: LCD, Application: Floor heating
Thermostats, ECtemp Touch, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating
Thermostats, ECtemp Touch, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating
Thermostats, ECtemp 316, Sensor type: Wire, 16 A
Temperature setting range [°C]: -10 - 50, Display type: No display, Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection; Sport fields
Thermostats, ECtemp 610, Sensor type: Wire, 10 A
Application: Roof frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection, Display type: No display
Thermostats, ECtemp 850, Sensor type: w/o sensor, 15 A
Display type: 2x16-character illuminated display, Application: Asphalt ice and snow melting; Roof frost protection; Ground ice and snow melting
Thermostats, Danfoss ECtemp Smart Polar White, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating
Thermostats, Danfoss ECtemp Smart Pure White, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating