Shows 11 product(s)

088L0443

Thermostats, ECtemp 316, Sensor type: Wire, 16 A

Temperature setting range [°C]: -10 - 50, Display type: No display, Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection; Sport fields

088L0448

Thermostats, ECtemp 610, Sensor type: Wire, 10 A

Application: Roof frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection, Display type: No display

088L0449

Thermostats, ECtemp 850, Sensor type: w/o sensor, 15 A

Display type: 2x16-character illuminated display, Application: Asphalt ice and snow melting; Roof frost protection; Ground ice and snow melting

088L1140

Thermostats, Danfoss ECtemp Smart Polar White, Sensor type: Room + Floor, 16 A

Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating

088L1141

Thermostats, Danfoss ECtemp Smart Pure White, Sensor type: Room + Floor, 16 A

Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating

View: