Heating Mats, ECdry, 100 W/m², 2.00 m², Supply voltage [V] AC: 230
088L0146
Cable type: Single conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 2.00, Application: Floor heating
Cable type: Single conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 2.00, Application: Floor heating
Gross weight | 3.353 Kg |
Net weight | 3.32 Kg |
Volume | 65.625 Liter |
EAN | 5703466240441 |
Gross weight | 3.353 Kg |
Net weight | 3.32 Kg |
Volume | 65.625 Liter |
EAN | 5703466240441 |
Application | Floor heating |
Approval | CE |
Cable resistance [Ohm] | 378 |
Cable type | Single conductor |
Certification company | Intertek Semko |
China RoHS compliance | Yes |
Cold lead | No |
Coverage area [m²] | 2 m² |
Current [A] [Max] | 10 A |
Cut to length | No |
Description | ECdry 100 140W 230V 2m² |
EEE category |
4 large equipment (any external dimension |
Element IP Class | IPX7 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating output [W] | 140 W |
Heating principle | Serial resistive |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Installation height [mm] [Min] | 8 mm |
Insulation material | PP-Foam |
Mat length [m] | 2 m |
Mat output [W/m²] | 100 W/m² |
Mat width [m] | 1 m |
Product description | ECdry 100 |
Product group | Heating Mats |
Set accessories | No |
Sound reduction [dB] | 17 dB |
Supply voltage [V] AC | 230 V |
Thermal resistance [W/m²K] | 8 Btu/h-ft²Â°F |
Thickness [mm] | 8 mm |
Type | ECdry |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Width [mm] | 100 mm |
Application | Floor heating |
Approval | CE |
Cable resistance [Ohm] | 378 |
Cable type | Single conductor |
Certification company | Intertek Semko |
China RoHS compliance | Yes |
Cold lead | No |
Coverage area [m²] | 2 m² |
Current [A] [Max] | 10 A |
Cut to length | No |
Description | ECdry 100 140W 230V 2m² |
EEE category |
4 large equipment (any external dimension |
Element IP Class | IPX7 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating output [W] | 140 W |
Heating principle | Serial resistive |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Installation height [mm] [Min] | 8 mm |
Insulation material | PP-Foam |
Mat length [m] | 2 m |
Mat output [W/m²] | 100 W/m² |
Mat width [m] | 1 m |
Product description | ECdry 100 |
Product group | Heating Mats |
Set accessories | No |
Sound reduction [dB] | 17 dB |
Supply voltage [V] AC | 230 V |
Thermal resistance [W/m²K] | 8 Btu/h-ft²Â°F |
Thickness [mm] | 8 mm |
Type | ECdry |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Width [mm] | 100 mm |