| Gross weight | 0.24 Kg |
| Net weight | 0.24 Kg |
| EAN | 5703466209127 |
| Gross weight | 0.24 Kg |
| Net weight | 0.24 Kg |
| EAN | 5703466209127 |
| 2-pole switch | No |
| Ambient temperature [°C] [Max] | 30 °C |
| Ambient temperature [°C] [Min] | -10 °C |
| Ball presure test temperature [°C] | 75 °C |
| Certification company | NEMKO |
| Colour | White RAL 9010 |
| Depth [mm] | 36 mm |
| Description | DEVIreg 528, ELKO |
| DIN mounting | No |
| Element IP Class | 31 |
| Frost protection [°C] | 5 °C |
| Height [mm] | 85 mm |
| Hysteresis (+/-) | 0.4 |
| Indicator type | LED |
| Inductive load | cos φ= 0.3 max 1A |
| Package depth [mm] | 140 mm |
| Package height [mm] | 85 mm |
| Package width [mm] | 95 mm |
| Pollution degree | 2 |
| Product group | Thermostats |
| Product name | Devireg™ 528 |
| Regulation type | Hysteresis |
| Relay switch | 2-pole |
| Resistive load max [A] | 15 |
| Scale Setting | 0 - 6 |
| Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
| Sensor type | Wire |
| Standby power consumption [W] [Max] | 0.25 W |
| Storage temperature [°C] [Max] | 65 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply voltage range [V] AC | 230 V |
| Supply voltage range [V] AC [Max] | 240 V |
| Supply voltage range [V] AC [Min] | 220 V |
| Temperature - floor [°C] [Max] | 45 °C |
| Temperature - floor [°C] [Min] | 5 °C |
| Terminal cable size max [mm²] | 2 x 2.5 |
| Type | DEVIreg™ 53x series |
| Warranty [Year] | 2 |
| Width [mm] | 85 mm |
| 2-pole switch | No |
| Ambient temperature [°C] [Max] | 30 °C |
| Ambient temperature [°C] [Min] | -10 °C |
| Ball presure test temperature [°C] | 75 °C |
| Certification company | NEMKO |
| Colour | White RAL 9010 |
| Depth [mm] | 36 mm |
| Description | DEVIreg 528, ELKO |
| DIN mounting | No |
| Element IP Class | 31 |
| Frost protection [°C] | 5 °C |
| Height [mm] | 85 mm |
| Hysteresis (+/-) | 0.4 |
| Indicator type | LED |
| Inductive load | cos φ= 0.3 max 1A |
| Package depth [mm] | 140 mm |
| Package height [mm] | 85 mm |
| Package width [mm] | 95 mm |
| Pollution degree | 2 |
| Product group | Thermostats |
| Product name | Devireg™ 528 |
| Regulation type | Hysteresis |
| Relay switch | 2-pole |
| Resistive load max [A] | 15 |
| Scale Setting | 0 - 6 |
| Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
| Sensor type | Wire |
| Standby power consumption [W] [Max] | 0.25 W |
| Storage temperature [°C] [Max] | 65 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply voltage range [V] AC | 230 V |
| Supply voltage range [V] AC [Max] | 240 V |
| Supply voltage range [V] AC [Min] | 220 V |
| Temperature - floor [°C] [Max] | 45 °C |
| Temperature - floor [°C] [Min] | 5 °C |
| Terminal cable size max [mm²] | 2 x 2.5 |
| Type | DEVIreg™ 53x series |
| Warranty [Year] | 2 |
| Width [mm] | 85 mm |