DEVIpipeguard™ Industry
DEVIpipeguard™ Industry

DEVIpipeguard 30 Industry (PT-30) 300m drum

Product details

Gross weight 0.09 kg
Net weight 0.09 kg
EAN 5703466195673

 

Approval standard DIN VDE 0254: 1994-06
Bending diameter [mm] [Min] 25 mm
Cable height [mm] 4.8 mm
Cable length [m] 300 m
Cable on drum Yes
Cable screen Tinned copper braid
Cable self-limiting definition point [W/°C] 30W@10°C
Cable type Self-limiting
Cable width [mm] 10.2 mm
Certification company VDE
Cold lead No
Conductor insulation Self-limiting matrix
Cut to length No
Description DEVIpipeguard 30 Industry (PT-30) 300m drum
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
Installation temperature [°C] [Min] -40 °C
Lead free Yes
Non operating temperature [°C] [Max] 190 °C
Operating temperature [°C] [Max] 120 °C
Outer sheath Fluorpolymer
Package depth [mm] 380 mm
Package height [mm] 380 mm
Package width [mm] 330 mm
Product group Heating Cables
Product name DEVIpipeguard™ 30 Industry
Supply voltage range [V] AC 230 V
Supply voltage range [V] AC [Max] 240 V
Supply voltage range [V] AC [Min] 220 V
Type DEVIpipeguard™ Industry
Warranty [Year] 5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services