Thermostats, DEVIreg™ 330 series
Thermostats, DEVIreg™ 330 series

140F1094

Therm-contr. DEHB 330, DIN-rail IP20 0,2

Product details

Gross weight 0.29 kg
Net weight 0.28 kg
EAN 5703466209332

 

Ambient temperature [°C] [Max] 50 °C
Ambient temperature [°C] [Min] -10 °C
Certification company CE
Depth [mm] 58 mm
Description Therm-contr. DEHB 330, DIN-rail IP20 0,2
Element IP Class 20
Height [mm] 90 mm
Package depth [mm] 190 mm
Package height [mm] 190 mm
Package width [mm] 60 mm
Product group Thermostats
Resistive load max [A] 16
Supply voltage range [V] AC 230 V
Supply voltage range [V] AC [Max] 240 V
Supply voltage range [V] AC [Min] 220 V
Temperature limiter [°C] [Max] 70 °C
Temperature limiter [°C] [Min] 35 °C
Type DEVIreg™ 330 series
Warranty [Year] 2
Width [mm] 71 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services