Accessories, DEVIrail™ accessories
98805195
This product has been discontinued.
Fitting for DEVIrail Chrome 20W/40W/60W
Fitting for DEVIrail Chrome 20W/40W/60W
Gross weight | 0.14 Kg |
Net weight | 0.139 Kg |
Volume | 2.16 Liter |
EAN | 5703464010053 |
Gross weight | 0.14 Kg |
Net weight | 0.139 Kg |
Volume | 2.16 Liter |
EAN | 5703464010053 |
China RoHS compliance | Out of scope |
Description | Fitting for DEVIrail Chrome 20W/40W/60W |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 240 mm |
Package height [mm] | 60 mm |
Package width [mm] | 150 mm |
Product description | Fittings Devirail |
Product group | Accessories |
Type | DEVIrail™ accessories |
UK RoHS compliance | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
China RoHS compliance | Out of scope |
Description | Fitting for DEVIrail Chrome 20W/40W/60W |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 240 mm |
Package height [mm] | 60 mm |
Package width [mm] | 150 mm |
Product description | Fittings Devirail |
Product group | Accessories |
Type | DEVIrail™ accessories |
UK RoHS compliance | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |