Accessories, DEVIrail™ accessories

98805021

Assembly kit for DEVIrail Chrome

Product details

Gross weight 0.4 Kg
Net weight 0.396 Kg
Volume 1.215 Liter
EAN 5703464006230

 

China RoHS compliance Out of scope
Colour Paint Chrome
Description Assembly kit for DEVIrail Chrome
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 270 mm
Package height [mm] 30 mm
Package width [mm] 150 mm
Product description Assemblykit for towelrail
Product group Accessories
Type DEVIrail™ accessories
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Warranty [Year] 2
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality