Accessories, Thermostat accessories, Packing quantity: 1
19808922
This product has been discontinued.
Wall box ELKO S45/6, E-12 237 08, Used for product: DEVIreg™ 53x series
Wall box ELKO S45/6, E-12 237 08, Used for product: DEVIreg™ 53x series
Gross weight | 0.08 Kg |
Net weight | 0.079 Kg |
Volume | 0.455 Liter |
EAN | 5703435003381 |
Gross weight | 0.08 Kg |
Net weight | 0.079 Kg |
Volume | 0.455 Liter |
EAN | 5703435003381 |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Depth [mm] | 130 mm |
Description | Wall box ELKO S45/6, E-12 237 08 |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Height [mm] | 72 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 130 mm |
Package height [mm] | 50 mm |
Package width [mm] | 70 mm |
Packing quantity | 1 |
Product description | Wall box, ELKO |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIreg™ 53x series |
Warranty type | 2-year product warranty |
Width [mm] | 0 mm |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Depth [mm] | 130 mm |
Description | Wall box ELKO S45/6, E-12 237 08 |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Height [mm] | 72 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 130 mm |
Package height [mm] | 50 mm |
Package width [mm] | 70 mm |
Packing quantity | 1 |
Product description | Wall box, ELKO |
Product group | Accessories |
Type | Thermostat accessories |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIreg™ 53x series |
Warranty type | 2-year product warranty |
Width [mm] | 0 mm |