Accessories, DEVItemp™ accessories
19001296
This product has been discontinued.
TERMOSTAT EGO COMBI, Used for product: DEVItemp™
TERMOSTAT EGO COMBI, Used for product: DEVItemp™
Gross weight | 0.2 Kg |
Net weight | 0.198 Kg |
Volume | 1.209 Liter |
EAN | 5703464010909 |
Gross weight | 0.2 Kg |
Net weight | 0.198 Kg |
Volume | 1.209 Liter |
EAN | 5703464010909 |
Application | Other heating |
Approval | CE |
Certification company | CE |
Description | TERMOSTAT EGO COMBI |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 310 mm |
Package height [mm] | 65 mm |
Package width [mm] | 60 mm |
Product description | Termostat 3P TR 0-40C |
Product group | Accessories |
Supply voltage [V] AC | 400 V |
Supply voltage [V] AC [max] | 420 V |
Supply voltage [V] AC [min] | 380 V |
Type | DEVItemp™ accessories |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty type | 2-year product warranty |
Application | Other heating |
Approval | CE |
Certification company | CE |
Description | TERMOSTAT EGO COMBI |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 310 mm |
Package height [mm] | 65 mm |
Package width [mm] | 60 mm |
Product description | Termostat 3P TR 0-40C |
Product group | Accessories |
Supply voltage [V] AC | 400 V |
Supply voltage [V] AC [max] | 420 V |
Supply voltage [V] AC [min] | 380 V |
Type | DEVItemp™ accessories |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Warranty type | 2-year product warranty |