Accessories, Thermostat accessories, Packing quantity: 1

18055354

Accessory kit, elements, Transition Pipe, Used for product: Sensor cable 3 m 15 KOHM, Santoprene; Room sensor, 426-frame; Room sensor, FUGA-frame; Temperature Sensor 10m NTC15k Santropene; Sensor cable 0.75² 2.5m 16.7 KOHM Q; Temperature Sensor 40m NTC15k Santropene; Outdoor sensor, IP44

Product details

Gross weight 0.053 Kg
Net weight 0.052 Kg
Volume 0.782 Liter
EAN 5703466124420

 

Application Cold store
Floor heating
Description Accessory kit, elements, Transition Pipe
EEE category 5 small equipment (any external dimension 50 cm)​
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 230 mm
Packing quantity 1
Product description Accessory kit, elements
Product group Accessories
Type Thermostat accessories
UNSPSC CODE 40101830
Used for product Room sensor, FUGA-frame
Room sensor, 426-frame
Outdoor sensor, IP44
Sensor cable 3 m 15 KOHM, Santoprene
Temperature Sensor 10m NTC15k Santropene
Sensor cable 0.75² 2.5m 16.7 KOHM Q
Temperature Sensor 40m NTC15k Santropene
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality