Accessories, DEVItemp™ accessories

14601165

Wing for DT115 - DT121, Used for product: DEVItemp™

Product details

Gross weight 0.14 Kg
Net weight 0.139 Kg
Volume 4.95 Liter
EAN 5703466165447

 

Description Wing for DT115 - DT121
EEE category 5 small equipment (any external dimension 50 cm)​
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 300 mm
Package height [mm] 55 mm
Package width [mm] 300 mm
Product description Fan Devitemp for 115, 115T
Product group Accessories
Type DEVItemp™ accessories
UNSPSC CODE 40101830
Used for product DEVItemp™

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality