Accessories, DEVItemp™ accessories
14601017
MOTOR IP44 TP1 NV10-20/566 400V/50HZ 10/, Used for product: DEVItemp™
MOTOR IP44 TP1 NV10-20/566 400V/50HZ 10/, Used for product: DEVItemp™
Gross weight | 1.08 Kg |
Net weight | 1.069 Kg |
Volume | 1.495 Liter |
EAN | 5703435000670 |
Gross weight | 1.08 Kg |
Net weight | 1.069 Kg |
Volume | 1.495 Liter |
EAN | 5703435000670 |
Approval | CE |
Certification company | CE |
Description | MOTOR IP44 TP1 NV10-20/566 400V/50HZ 10/ |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 130 mm |
Package height [mm] | 115 mm |
Package width [mm] | 100 mm |
Product description | Motor IP44 TP1 400V |
Product group | Accessories |
Supply voltage [V] AC | 400 V |
Supply voltage [V] AC [max] | 420 V |
Supply voltage [V] AC [min] | 380 V |
Type | DEVItemp™ accessories |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |
Approval | CE |
Certification company | CE |
Description | MOTOR IP44 TP1 NV10-20/566 400V/50HZ 10/ |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 130 mm |
Package height [mm] | 115 mm |
Package width [mm] | 100 mm |
Product description | Motor IP44 TP1 400V |
Product group | Accessories |
Supply voltage [V] AC | 400 V |
Supply voltage [V] AC [max] | 420 V |
Supply voltage [V] AC [min] | 380 V |
Type | DEVItemp™ accessories |
UNSPSC CODE | 40101830 |
Used for product | DEVItemp™ |