Accessories, DEVItemp™ accessories
14603328
This product has been discontinued.
TIMER FOR DEVITEMP, Used for product: DEVItemp™
TIMER FOR DEVITEMP, Used for product: DEVItemp™
Gross weight | 0.11 Kg |
Net weight | 0.109 Kg |
Volume | 0.21 Liter |
EAN | 5703435000793 |
Gross weight | 0.11 Kg |
Net weight | 0.109 Kg |
Volume | 0.21 Liter |
EAN | 5703435000793 |
Approval | CE |
Certification company | CE |
Description | TIMER FOR DEVITEMP |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 60 mm |
Package height [mm] | 70 mm |
Package width [mm] | 50 mm |
Product description | Timer for Devitemp |
Product group | Accessories |
Type | DEVItemp™ accessories |
Used for product | DEVItemp™ |
Approval | CE |
Certification company | CE |
Description | TIMER FOR DEVITEMP |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 60 mm |
Package height [mm] | 70 mm |
Package width [mm] | 50 mm |
Product description | Timer for Devitemp |
Product group | Accessories |
Type | DEVItemp™ accessories |
Used for product | DEVItemp™ |