Product details

Gross weight 0.22 kg
Net weight 0.22 kg

 

Ambient temperature [°C] [Max] 45 °C
Back lit display Yes
Ball hardness test [°C] 75 °C
Battery type 2 x AA alkaline batteries
Chrono-proportional control Yes
Control pollution Degree 2
Cooling option Yes
Depth [mm] 35 mm
Description RET2000B
Design standard EN 60730-2-9
Frost protection Yes
Height [mm] 84 mm
Media A
Memory back up Yes
On/Off control Yes
Optional compressor time delay Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product group Room Thermostats, RET
Selectable °C or °F Yes
Status indicator Yes
Supply Type Batteries
Switch type SPDT
Switching differential [°C] [Max] 1 °C
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 5 °C
Temperature accuracy ±1°C
Temperature limiter [°C] [Max] 30 °C
Temperature limiter [°C] [Min] 5 °C
Temperature Range (Cooling) [°C] [Max] 52 °C
Temperature Range (Cooling) [°C] [Min] 52 °C
Type RET2000
Width [mm] 84 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services