Type: RET1000
Type: RET1000

087N6451

RET1000B

Product details

Gross weight 0.19 kg
Net weight 0.18 kg
EAN 5013567421664

 

Ambient temperature [°C] [Max] 45 °C
Ball hardness test [°C] 75 °C
Battery type 2 x AA alkaline batteries
Control pollution Degree 2
Depth [mm] 37 mm
Description Battery Dial Thermostat with Volt Free Output
Design standard EN 60730-2-9
Frost protection Yes
Height [mm] 84 mm
Media A
On/Off control Yes
On/off modulating control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product group Room Thermostats, RET
Status indicator Yes
Supply Type Batteries
Switch type SPDT
Switching differential [°C] [Max] 1 °C
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 5 °C
Temperature accuracy ±1°C
Temperature limiter [°C] [Max] 30 °C
Temperature limiter [°C] [Min] 5 °C
Type RET1000
Width [mm] 84 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services