Product details

Gross weight 0.1 kg
Net weight 0.1 kg

 

Accelerator Yes
Built-In thermometer No
Depth [mm] 40 mm
Description With accelerator, scale in Fahrenheit
Height [mm] 80 mm
Media A
Night set-back No
Output relay rating inductive [A] 4 A
Output relay rating resistive [A] 10 A
Product group Room Thermostat, RMT
Supply voltage range [V] AC 24 V
Switch type SPDT
Switching differential [°C] [Max] 1 °C
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 8 °C
Type RMT24
Width [mm] 80 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services