Type: RMT230
Type: RMT230

RMT THERM 230V ECHELLE 0 A 10

Product details

Gross weight 0.13 kg
Net weight 0.13 kg
EAN 5013567403851

 

Accelerator Yes
Built-In thermometer No
Depth [mm] 40 mm
Description RMT THERM 230V ECHELLE 0 A 10
Height [mm] 80 mm
Media A
Night set-back No
Output relay rating inductive [A] 4 A
Output relay rating resistive [A] 10 A
Product group Room Thermostat, RMT
Supply voltage range [V] AC 230 V
Switch type SPDT
Switching differential [°C] [Max] 1 °C
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 8 °C
Type RMT230
Width [mm] 80 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services