Type: TP9000
Type: TP9000

TP9000 Programmable HT/DHW termostat

Product details

Gross weight 0.37 kg
Net weight 0.37 kg
EAN 5702420087108

 

Ambient temperature [°C] [Max] 45 °C
Automatic daylight saving Yes
Back lit display No
Ball hardness test [°C] 75 °C
Built In sensor Yes
Chrono-proportional control Yes
Clock display AM/PM or 24 hour display
Control pollution Degree 2
Delayed start control Yes
Depth [mm] 29 mm
Description 7 day, 5 day/2 day or 24 hour with remote sensor.
Design standard EN 60730-2-9
Displays time or temperature Yes
Factory pre-set programmes Yes
Factory set calendar clock Yes
Frequency [Hz] 50/60 Hz
Frost protection Yes
Height [mm] 93 mm
Holiday function Yes
Media A
On/Off control Yes
On/Offs Per Day 6
Optimum start control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product group Programmable Room Thermostats
Programmable off feature Yes
Rated impulse voltage [kV] 2.5 kV
Remote sensor option Yes
Schedule type 7 day, 5/2 day, 24 hour
Selectable °C or °F Yes
Service Interval timer Yes
Supply Type 230Vac
Supply voltage range [V] AC 230 V
Switch off Yes
Switch type 2 x SPDT
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 5 °C
Temperature accuracy ±1°C
Thermostat mode Yes
Tolerance ±15%
Type TP9000
Width [mm] 137 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services