Type: RET230
Type: RET230

087N7013

RET 230 F5

Product details

Gross weight 0.16 kg
Net weight 0.15 kg

 

Ambient temperature [°C] [Max] 45 °C
Depth [mm] 42 mm
Description Room frost thermostat with fixed temperature range
Frequency [Hz] 50/60 Hz
Height [mm] 86 mm
Media A
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product group Room Thermostats, RET
Supply Type 230Vac
Supply voltage range [V] AC 230 V
Switch type SPST
Temperature [°C] 5 °C
Tolerance ±15%
Type RET230
Width [mm] 85 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services