Type: RET230
Type: RET230

RET-LS2 Controller

Product details

Gross weight 0.18 kg
Net weight 0.18 kg

 

Ambient temperature [°C] [Max] 45 °C
Ball hardness test [°C] 75 °C
Control pollution Degree 2
Depth [mm] 42 mm
Description RET-LS2 CONTROLLER
Design standard EN 60730-2-7
Frequency [Hz] 50/60 Hz
Height [mm] 86 mm
Media A
On/Off control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product group Room Thermostats, RET
Status indicator Yes
Supply Type 230Vac
Supply voltage range [V] AC 230 V
Switch type SPDT
Switching differential [°C] [Max] 1 °C
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 5 °C
Temperature accuracy ±1°C
Temperature limiter [°C] [Max] 30 °C
Temperature limiter [°C] [Min] 5 °C
Tolerance ±15%
Type RET230
Width [mm] 85 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services