
Type: RET230
087N700801
RET 230VF2
RET 230VF2
Gross weight | 0.16 kg |
Net weight | 0.16 kg |
EAN | 5702420080000 |
Gross weight | 0.16 kg |
Net weight | 0.16 kg |
EAN | 5702420080000 |
Ambient temperature [°C] [Max] | 45 °C |
Ball hardness test [°C] | 75 °C |
Control pollution | Degree 2 |
Depth [mm] | 42 mm |
Description |
Electronic room thermostat with setting dial, LED status indicators for thermostat calling and power on. Volt free contacts. |
Design standard | EN 60730-2-7 |
Frequency [Hz] | 50/60 Hz |
Height [mm] | 86 mm |
Media | A |
On/Off control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product group | Room Thermostats, RET |
Supply Type | 230Vac |
Supply voltage [V] AC | 230 V |
Switch type | SPDT |
Switching differential [°C] [Max] | 1 °C |
Temperature [°C] [Max] | 30 °C |
Temperature [°C] [Min] | 5 °C |
Temperature accuracy | ±1°C |
Temperature limiter [°C] [Max] | 30 °C |
Temperature limiter [°C] [Min] | 5 °C |
Tolerance | ±15% |
Type | RET230 |
Width [mm] | 85 mm |
Ambient temperature [°C] [Max] | 45 °C |
Ball hardness test [°C] | 75 °C |
Control pollution | Degree 2 |
Depth [mm] | 42 mm |
Description |
Electronic room thermostat with setting dial, LED status indicators for thermostat calling and power on. Volt free contacts. |
Design standard | EN 60730-2-7 |
Frequency [Hz] | 50/60 Hz |
Height [mm] | 86 mm |
Media | A |
On/Off control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product group | Room Thermostats, RET |
Supply Type | 230Vac |
Supply voltage [V] AC | 230 V |
Switch type | SPDT |
Switching differential [°C] [Max] | 1 °C |
Temperature [°C] [Max] | 30 °C |
Temperature [°C] [Min] | 5 °C |
Temperature accuracy | ±1°C |
Temperature limiter [°C] [Max] | 30 °C |
Temperature limiter [°C] [Min] | 5 °C |
Tolerance | ±15% |
Type | RET230 |
Width [mm] | 85 mm |